QSP Pipette Tips 100 to 1,250 µL, Long Type, Graduated, Blue, 62-7023-07

Brand :
AS ONE
Caution
Product Description
[Product Specifications]
・ Long type
·Autoclavable
·Material: made of PP
·Color: Blue
·Overall Length: 89 mm
·Scale: 100, 200, 500, 1000µL
·Dnase-, Rnase-, Pyrogen-, endotoxin-free
·Packaging: bulk (1,000 pcs. included)
·JAN Code: 4589488392686
·Quantity: 1,000 pcs.