QSP Pipette Tips 100 to 1,000 µL, Graduated, Clear, 62-7022-98

Brand :
AS ONE
Caution
Product Description
[Features]
·Standard type.
[Product Specifications]
·Autoclavable
·Material: made of PP
·Color: clear
·Overall Length: 70.5 mm
·Scale: 250, 500, 1000µL
·Dnase-, Rnase-, Pyrogen-, endotoxin-free
·Packaging: bulk (1,000 pcs. included)
·JAN Code: 4589488392600
·Quantity: 1,000 pcs.