(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
62-7022-96 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 2,175.00 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | 10 |
[Features]
·Standard type.
[Product Specifications]
·Autoclavable
·Material: made of PP
·Color: Blue
·Overall Length: 71 mm
·Dnase-, Rnase-, Pyrogen-, endotoxin-free
·Packaging: bulk (individually packaged tip × 500 pcs.)
·Sterilized
·JAN Code: 4589488392587
·Quantity: 1,000 pcs.
Part Number |
---|
62-7022-96 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 2,175.00 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | 10 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?