QSP Pipette Tips 100 to 1,000 µL, Long Type, Clear, 62-7022-86

Brand :
AS ONE
Caution
Product Description
[Product Specifications]
・ Long type
·Autoclavable
·Material: made of PP
·Color: clear
·Overall Length: 88.3 mm
·Dnase-, Rnase-, Pyrogen-, endotoxin-free
·Packaging: bulk (1,000 pcs. included)
·JAN Code: 4589488392488
·Quantity: 1,000 pcs.