QSP Pipette Tips 1 to 200 µL, Yellow, 62-7022-83

Brand :
AS ONE
Caution
Product Description
[Features]
·Standard type.
[Product Specifications]
·Autoclavable
·Material: made of PP
·Color: Yellow
・ Overall length: 50 mm
·Dnase-, Rnase-, Pyrogen-, endotoxin-free
·Packaging: bulk (individually packaged tip × 500 pcs.)
·Sterilized
·JAN Code: 4589488392457
·Quantity: 500 pcs.