QSP Pipette Tips 1 to 200 µL, Clear, 62-7022-78

Brand :
AS ONE
Caution
Product Description
[Features]
·Standard type.
[Product Specifications]
·Autoclavable
·Material: made of PP
·Color: clear
・ Overall length: 50 mm
·Dnase-, Rnase-, Pyrogen-, endotoxin-free
·Packaging: bulk (1,000 pcs. included)
·JAN Code: 4589488392402
·Quantity: 1,000 pcs.