QSP Pipette Tips 1 to 300 µL, Graduated, Clear, 62-7022-70

Brand :
AS ONE
Caution
Product Description
[Features]
·300 µl tips graduated.
[Product Specifications]
·Autoclavable
·Material: made of PP
·Color: clear
·Overall Length: 59 mm
·Scale: 10, 50, 100, 200µL
·Dnase-, Rnase-, Pyrogen-, endotoxin-free
·Packaging: bulk (1,000 pcs. included)
·low adsorption
·JAN Code: 4589488392327
·Quantity: 1,000 pcs.