QSP Pipette Tips 5 to 300 µL, Clear, 62-7022-66

Brand :
AS ONE
Caution
Product Description
[Features]
·Highly transparent 300 µl tips.
[Product Specifications]
·Autoclavable
·Material: made of PP
·Color: clear
·Overall Length: 58.4 mm
·Dnase-, Rnase-, Pyrogen-, endotoxin-free
·Packaging: bulk (1,000 pcs. included)
·JAN Code: 4589488392280
·Quantity: 1,000 pcs.