(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
62-7022-57 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 1,157.00 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | 10 |
[Features]
·Ideal for a small amount of dispensing.
[Product Specifications]
·Autoclavable
·Material: made of PP
·Color: clear
・ Overall length: 31 mm
·Scale: Tip 2.5 µL
·Dnase-, Rnase-, Pyrogen-, endotoxin-free
·Packaging: bulk (1,000 pcs. included)
·JAN Code: 4589488392198
·Quantity: 1,000 pcs.
Part Number |
---|
62-7022-57 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 1,157.00 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | 10 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?