(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EcoPolyBlend Accumulation Center J2865 Series

EcoPolyBlend Accumulation Center J2865 Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 61-3594-10

  • Size (mm) Width × Depth × Height
    635×635×140
  • Capacity (L)
    45
  • Weight (kg)
    8
  • Load Capacity (kg)
    567
Part Number
61-3594-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 16,973.00

฿ 13,578.40

DRUMS 1 Piece(s) 19 Day(s) 10

Basic Specifications

  • Size (mm) Width × Depth × Height
    635×635×140
  • Capacity (L)
    45
  • Weight (kg)
    8
  • Load Capacity (kg)
    567

Product Description

[Features]
·Made of high density polyethylene, it does not rust or corrode and has excellent chemical resistance.
·The grid plate can be easily removed and cleaned easily.

Specifications of 61-3594-10

  • Size (mm) Width × Depth × Height
    635×635×140
  • Capacity (L)
    45
  • Weight (kg)
    8
  • Load Capacity (kg)
    567
Part Number
61-3594-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 16,973.00

฿ 13,578.40

DRUMS 1 Piece(s) 19 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1