(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Can Type II

Safety Can Type II

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 9,078.36 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
61-3594-05
61-3594-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Capacity (L) Weight (kg) Diameter × Height (mm)

฿ 9,078.36

DRUMS 1 Piece(s) 12 Day(s) Hose diameter 16 mm × length 229 mm 1 gallon (Approx. 4) 2.5 241x267

฿ 9,955.79

DRUMS 1 Piece(s) 12 Day(s) Hose diameter 25 mm × length 229 mm 5 gallons (Approx. 19) 4.0 298x445

Basic Specifications

  • Color
    Red

Product Description

[Features]
·With a handle that can adjust the flow rate, it is easy to control.
·Flexible hoses are easy to use and work efficiently.

Part Number
61-3594-05
61-3594-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Capacity (L) Weight (kg) Diameter × Height (mm)

฿ 9,078.36

DRUMS 1 Piece(s) 12 Day(s) Hose diameter 16 mm × length 229 mm 1 gallon (Approx. 4) 2.5 241x267

฿ 9,955.79

DRUMS 1 Piece(s) 12 Day(s) Hose diameter 25 mm × length 229 mm 5 gallons (Approx. 19) 4.0 298x445

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1