(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Benches With Drawers, WDBN-6045, Solid Shelves

Work Benches With Drawers, WDBN-6045, Solid Shelves

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.
  • From :
    ฿ 32,182.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-2471-21 SALE
1-2471-22 SALE
1-2471-23 SALE
1-2471-24 SALE
1-2471-25 SALE
1-2471-26 SALE
1-2471-27 SALE
1-2471-28 SALE
1-2471-29 SALE
1-2471-30 SALE
1-2471-31 SALE
1-2471-32 SALE
1-2471-33 SALE
1-2471-34 SALE
1-2471-35 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm) Part number Weight (kg) Number of drawers

฿ 32,182.00

฿ 25,745.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 600×450×800 WDBN- 6045 20.3 1

฿ 35,580.00

฿ 28,464.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 750×450×800 WDBN- 7545 23 1

฿ 40,183.00

฿ 32,146.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 750×600×800 WDBN- 7560 26.5 1

฿ 43,970.00

฿ 35,176.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 900×450×800 WDBN- 9045 28.8 2

฿ 50,080.00

฿ 40,064.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 900×600×800 WDBN- 9060 32.6 2

฿ 54,082.00

฿ 43,265.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 900×750×800 WDBN- 9075 36.8 2

฿ 52,833.00

฿ 42,266.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1200×450×800 WDBN-12045 36 2

฿ 59,803.00

฿ 47,842.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1200×600×800 WDBN-12060 41.0 2

฿ 64,922.00

฿ 51,937.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1200×750×800 WDBN-12075 46.5 2

฿ 72,925.00

฿ 54,693.75

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1500×600×800 WDBN-15060 52.1 3

฿ 77,787.00

฿ 58,340.25

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1500×750×800 WDBN-15075 57.4 3

฿ 82,347.00

฿ 61,760.25

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1500×900×800 WDBN-15090 62.7 3

฿ 73,019.00

฿ 63,891.63

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1800×600×800 WDBN-18060 62.6 4

฿ 77,774.00

฿ 68,052.25

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1800×750×800 WDBN-18075 68.9 4

฿ 82,237.00

฿ 71,957.38

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1800×900×800 WDBN-18090 75.3 4

Basic Specifications

  • Specifications
    WDBN (Solid shelf)
  • Uniform load capacity
    400 kg (main body), 250 kg (top plate), 200 kg (Shelf)
  • Material
    Stainless steel (SUS304)

Product Description

[Features]
· Are excellent at corrosion resistance.
·These are strong work benches using ø38 mm pipes.

Part Number
1-2471-21 SALE
1-2471-22 SALE
1-2471-23 SALE
1-2471-24 SALE
1-2471-25 SALE
1-2471-26 SALE
1-2471-27 SALE
1-2471-28 SALE
1-2471-29 SALE
1-2471-30 SALE
1-2471-31 SALE
1-2471-32 SALE
1-2471-33 SALE
1-2471-34 SALE
1-2471-35 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm) Part number Weight (kg) Number of drawers

฿ 32,182.00

฿ 25,745.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 600×450×800 WDBN- 6045 20.3 1

฿ 35,580.00

฿ 28,464.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 750×450×800 WDBN- 7545 23 1

฿ 40,183.00

฿ 32,146.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 750×600×800 WDBN- 7560 26.5 1

฿ 43,970.00

฿ 35,176.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 900×450×800 WDBN- 9045 28.8 2

฿ 50,080.00

฿ 40,064.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 900×600×800 WDBN- 9060 32.6 2

฿ 54,082.00

฿ 43,265.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 900×750×800 WDBN- 9075 36.8 2

฿ 52,833.00

฿ 42,266.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1200×450×800 WDBN-12045 36 2

฿ 59,803.00

฿ 47,842.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1200×600×800 WDBN-12060 41.0 2

฿ 64,922.00

฿ 51,937.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1200×750×800 WDBN-12075 46.5 2

฿ 72,925.00

฿ 54,693.75

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1500×600×800 WDBN-15060 52.1 3

฿ 77,787.00

฿ 58,340.25

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1500×750×800 WDBN-15075 57.4 3

฿ 82,347.00

฿ 61,760.25

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1500×900×800 WDBN-15090 62.7 3

฿ 73,019.00

฿ 63,891.63

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1800×600×800 WDBN-18060 62.6 4

฿ 77,774.00

฿ 68,052.25

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1800×750×800 WDBN-18075 68.9 4

฿ 82,237.00

฿ 71,957.38

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1800×900×800 WDBN-18090 75.3 4

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1