(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Punching Work Benches (SUS304), PW Series

Punching Work Benches (SUS304), PW Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.
  • From :
    ฿ 34,657.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-7550-11 SALE
1-7550-12 SALE
1-7550-13 SALE
1-7550-14 SALE
1-7550-15 SALE
1-7550-16 SALE
1-7587-11 SALE
1-7587-12 SALE
1-7587-13 SALE
1-7587-14 SALE
1-7587-15 SALE
1-7587-16 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm) Part number Lower frame

฿ 34,657.00

฿ 27,725.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 900×600×800 PWTN-9060 Three-side frame

฿ 40,865.00

฿ 32,692.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 900×750×800 PWTN-9075 Three-side frame

฿ 41,838.00

฿ 33,470.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1200×600×800 PWTN-12060 Three-side frame

฿ 49,670.00

฿ 39,736.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1200×750×800 PWTN-12075 Three-side frame

฿ 50,365.00

฿ 40,292.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1500×600×800 PWTN-15060 Three-side frame

฿ 58,425.00

฿ 46,740.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1500×750×800 PWTN-15075 Three-side frame

฿ 34,657.00

฿ 27,725.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 900×600×800 PWHN-9060 H frame

฿ 40,865.00

฿ 32,692.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 900×750×800 PWHN-9075 H frame

฿ 41,838.00

฿ 33,470.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1200×600×800 PWHN-12060 H frame

฿ 49,670.00

฿ 39,736.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1200×750×800 PWHN-12075 H frame

฿ 50,365.00

฿ 40,292.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1500×600×800 PWHN-15060 H frame

฿ 58,425.00

฿ 46,740.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1500×750×800 PWHN-15075 H frame

Basic Specifications

  • Load capacity
    120 kg
  • Material
    Stainless steel (SUS304)

Product Description

[Features]
·These are strong work benches using ø38 mm pipes.
· Are excellent at corrosion resistance.

Part Number
1-7550-11 SALE
1-7550-12 SALE
1-7550-13 SALE
1-7550-14 SALE
1-7550-15 SALE
1-7550-16 SALE
1-7587-11 SALE
1-7587-12 SALE
1-7587-13 SALE
1-7587-14 SALE
1-7587-15 SALE
1-7587-16 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm) Part number Lower frame

฿ 34,657.00

฿ 27,725.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 900×600×800 PWTN-9060 Three-side frame

฿ 40,865.00

฿ 32,692.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 900×750×800 PWTN-9075 Three-side frame

฿ 41,838.00

฿ 33,470.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1200×600×800 PWTN-12060 Three-side frame

฿ 49,670.00

฿ 39,736.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1200×750×800 PWTN-12075 Three-side frame

฿ 50,365.00

฿ 40,292.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1500×600×800 PWTN-15060 Three-side frame

฿ 58,425.00

฿ 46,740.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1500×750×800 PWTN-15075 Three-side frame

฿ 34,657.00

฿ 27,725.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 900×600×800 PWHN-9060 H frame

฿ 40,865.00

฿ 32,692.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 900×750×800 PWHN-9075 H frame

฿ 41,838.00

฿ 33,470.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1200×600×800 PWHN-12060 H frame

฿ 49,670.00

฿ 39,736.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1200×750×800 PWHN-12075 H frame

฿ 50,365.00

฿ 40,292.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1500×600×800 PWHN-15060 H frame

฿ 58,425.00

฿ 46,740.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1500×750×800 PWHN-15075 H frame

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1