(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Work Benches (Conductive Specifications, Rubber Casters), WHC Series

Stainless Steel Work Benches (Conductive Specifications, Rubber Casters), WHC Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.
  • From :
    ฿ 22,378.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-8862-11 SALE
1-8862-12 SALE
1-8862-13 SALE
1-8862-14 SALE
1-8862-15 SALE
1-8862-16 SALE
1-8862-17 SALE
1-8862-18 SALE
1-8862-19 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm) Part number Weight (kg)

฿ 22,378.00

฿ 17,902.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 900×600×800 WHC-9060-RE100 21

฿ 24,417.00

฿ 19,533.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 900×750×800 WHC-9075-RE100 25

฿ 24,928.00

฿ 19,942.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1200×600×800 WHC-12060-RE100 25

฿ 27,428.00

฿ 21,942.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1200×750×800 WHC-12075-RE100 29

฿ 29,422.00

฿ 23,537.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1200×900×800 WHC-12090-RE100 33

฿ 30,302.00

฿ 24,241.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1500×750×800 WHC-15075-RE100 34

฿ 32,620.00

฿ 26,096.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1500×900×800 WHC-15090-RE100 38

฿ 32,988.00

฿ 26,390.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1800×750×800 WHC-18075-RE100 38

฿ 35,538.00

฿ 28,430.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1800×900×800 WHC-18090-RE100 43

Basic Specifications

  • Details
    Assembly type
  • Material
    Main body: stainless steel (SUS430); casters: rubber and steel
  • Caster
    ⌀100 mm (With stopper)
  • Caster Resistance Value
    1 × 10^4 Ω or less

Product Description

[Features]
·The struts, shelves, and casters are based on metal-touch conductive specifications.

Part Number
1-8862-11 SALE
1-8862-12 SALE
1-8862-13 SALE
1-8862-14 SALE
1-8862-15 SALE
1-8862-16 SALE
1-8862-17 SALE
1-8862-18 SALE
1-8862-19 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm) Part number Weight (kg)

฿ 22,378.00

฿ 17,902.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 900×600×800 WHC-9060-RE100 21

฿ 24,417.00

฿ 19,533.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 900×750×800 WHC-9075-RE100 25

฿ 24,928.00

฿ 19,942.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1200×600×800 WHC-12060-RE100 25

฿ 27,428.00

฿ 21,942.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1200×750×800 WHC-12075-RE100 29

฿ 29,422.00

฿ 23,537.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1200×900×800 WHC-12090-RE100 33

฿ 30,302.00

฿ 24,241.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1500×750×800 WHC-15075-RE100 34

฿ 32,620.00

฿ 26,096.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1500×900×800 WHC-15090-RE100 38

฿ 32,988.00

฿ 26,390.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1800×750×800 WHC-18075-RE100 38

฿ 35,538.00

฿ 28,430.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) 1800×900×800 WHC-18090-RE100 43

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1