(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster: ø75 mm【1-4 Pieces Per Package】

Caster: ø75 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,722.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-6569-22
1-6569-23
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity Part number Material of metal fittings

฿ 1,722.00

STAINLESS STEEL WORKBENCHES 1 Pack(s)

4 Pieces Per Package

19 Day(s) 4 pcs. included CR-75 Steel

฿ 2,152.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) - 19 Day(s) 1 pc. included CSR-75 SUS304

Basic Specifications

  • Caster diameter
    ø75 mm, rubber (With stopper)

Product Description

·Caster diameter: ø75 mm, rubber (4 wheels with stoppers)
· * Installable supported models: Stainless steel work benches / low-noise stainless steel work benches (Approx. 800 mm of overall height when installed)

Part Number
1-6569-22
1-6569-23
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity Part number Material of metal fittings

฿ 1,722.00

STAINLESS STEEL WORKBENCHES 1 Pack(s)

4 Pieces Per Package

19 Day(s) 4 pcs. included CR-75 Steel

฿ 2,152.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) - 19 Day(s) 1 pc. included CSR-75 SUS304

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1