QSP 5 mL Microtest Tube A20041PRX

Brand :
AS ONE
Caution
Product Description
[Product Specifications]
・ Made of PS
·Size: Overall length 75 mm, outer diameter 12 mm
·Packaging: bulk (1,000 pcs. included)
·JAN Code: 4589488393539
·Quantity: 1,000 pcs.