QSP Microtest Tube 1.2 mL, Frosty Processed, 44.5 mm, Bulk (1,000 pcs. included)

Brand :
AS ONE

Caution

    Product Description

    [Product Specifications]
    ·Autoclavable
    ·Material: made of PP
    ·Color: clear
    ·Overall Length: 44.5 mm
    ·Body Diameter: 8.5 mm
    ·Dnase-, Rnase-, Pyrogen-, endotoxin-free
    ·Packaging: bulk (1,000 pcs. included)
    ·JAN Code: 4589488393430
    ·Quantity: 1,000 pcs.
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
    QSP Microtest Tube 1.2 mL, Frosty Processed, 44.5 mm, Bulk (1,000 pcs. included) | AS ONE | MISUMI Thailand