QSP Microtube 0.6 mL, No Scale, Green, 31 mm, Bulk (1,000 Pcs. Included), Green

Brand :
AS ONE
Caution
Product Description
[Product Specifications]
·Autoclavable
·Centrifugal Resistance: 30,000 × G
·Material: made of PP
・ Overall length: 31 mm
·Body Diameter: 7.8 mm
·Dnase-, Rnase-, Pyrogen-, endotoxin-free
·Packaging: bulk (1,000 pcs. included)
· Green
·JAN Code: 4589488393065
·Quantity: 1,000 pcs.