(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chemical Protection Clothing, DuPont Tychem 2000, Boiler Suits, Tychem 2000 Series

Chemical Protection Clothing, DuPont Tychem 2000, Boiler Suits, Tychem 2000 Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,338.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8-6640-01
8-6640-02
8-6640-03
8-6640-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Compatible Chest Size Compatible Height

฿ 1,379.20

CHEMICALPROTECTIVECLOTHES 1 Piece(s) 6 Day(s) M 92 to 100cm 168 to 176cm

฿ 1,338.00

CHEMICAL PROTECTIVE CLOTHES 1 Piece(s) 40 Day(s) L 100 to 108cm 174 to 182cm

฿ 1,394.75

CHEMICALPROTECTIVECLOTHES 10 Piece(s) 6 Day(s) XL 108 to 116cm 180 to 188cm

฿ 1,950.00

CHEMICAL PROTECTIVE CLOTHES 1 Piece(s) 6 Day(s) XXL 116 to 124cm 186 to 194cm

Basic Specifications

  • Specifications
    Thai chem (R)
  • Details
    Single-use
  • Product Specifications
    Hood with rubber, cuff with rubber, hemline with rubber, back west with rubber, with double-bondable fastener cover, with bondable chin cover, tape seams at seams
  • Material
    Tyvek / polymer coating
  • Color
    Yellow

Product Description

[Features]
·These have a 2-layer structure with a polymer coating on Tyvek.
·Have high barrier properties against dangerous liquids such as high-concentrated inorganic chemicals and substances for infectious disease measures.
·Main applications of the product: Measures against physics and chemistry, dioxins, etc.
·Operation Precautions: There is no heat resistance or flameproof.
·Others: Products compliant with JIST8115 types 3, 4, 5 and 6 / protective clothing against biological substances in JIS T 8122:2007 / artificial blood barrier performance class 6 / virus barrier performance class 6

Part Number
8-6640-01
8-6640-02
8-6640-03
8-6640-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Compatible Chest Size Compatible Height

฿ 1,379.20

CHEMICALPROTECTIVECLOTHES 1 Piece(s) 6 Day(s) M 92 to 100cm 168 to 176cm

฿ 1,338.00

CHEMICAL PROTECTIVE CLOTHES 1 Piece(s) 40 Day(s) L 100 to 108cm 174 to 182cm

฿ 1,394.75

CHEMICALPROTECTIVECLOTHES 10 Piece(s) 6 Day(s) XL 108 to 116cm 180 to 188cm

฿ 1,950.00

CHEMICAL PROTECTIVE CLOTHES 1 Piece(s) 6 Day(s) XXL 116 to 124cm 186 to 194cm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1