(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Record surface temperature just by pasting it on
·Not affected by water, gas, chemicals, etc.
·A permanent record that is irreversible
·Understand temperature without constant monitoring
·Difficult to access areas
·Confirming the environmental temperature during product transportation and use, etc.
Part Number |
---|
61-3816-29 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Temperature Measuring Range (°C) | Temperature minimal display (°C) | Primary Color | Color after discoloration | Size (mm) | Manufacturer Model Number | JAN Code | Size | Temperature range | Temperature range | Number Contained In A Packet | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,160.89 | HEAT-LABEL CR-H 43MM X 16MM | 1 Piece(s) | 45 Day(s) | Heat Sensor | 232 to 260 | 232 | - | - | 43×16 | CR-H | 4573454431059 | - | 232-241-249-254-260°C | - | - | 1 box (10 pcs.) |
Loading...
Display | 5-point display | Discoloration accuracy | ±1% (Less than 100°C ±1°C) |
---|
Please check the type/dimensions/specifications of the part 61-3816-29 in the Heat label (irreversible) 5 points display series.
Part Number |
---|
3-8218-01 |
61-3816-26 |
61-3816-28 |
61-3816-30 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Type | Temperature Measuring Range (°C) | Temperature minimal display (°C) | Primary Color | Color after discoloration | Size (mm) | Manufacturer Model Number | JAN Code | Size | Temperature range | Temperature range | Number Contained In A Packet | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,125.00 | 1 Pack(s) | 10 Pieces Per Package | 19 Day(s) | - | - | - | - | - | - | CR-A | 4573454430984 | 43×16mm | - | 40-43-46-49-54℃ | 1 box (10 pcs.) | - | ||
฿ 999,999,999.00 | 1 Pack(s) | 10 Pieces Per Package | Quote | Heat Sensor | 143 to 166 | 143 | White | Black | 43×16 | CR-E | 4573454431028 | - | 143-149-154-160-166°C | - | - | 1 box (10 pcs.) | ||
฿ 1,160.89 | 1 Piece(s) | 45 Day(s) | Heat Sensor | 199 to 224 | 199 | White | Black | 43×16 | CR-G | 4573454431042 | - | 199-204-210-216-224°C | - | - | 1 box (10 pcs.) | |||
฿ 999,999,999.00 | 1 Piece(s) | Quote | Heat Sensor | 232 to 283 | 232 | White | Black | 43×16 | CR-J | 4573454431066 | - | 232-249-260-272-283°C | - | - | 1 box (10 pcs.) |
How can we improve?
How can we improve?