1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Heat label (irreversible) 5 points display【1-10 Pieces Per Package】

Heat label (irreversible) 5 points display
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,125.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Before use, store in a cool and dark place at 30°C or less (humidity around 50%). Please keep the heat label (part number: 3-8218-01) with a temperature range of 50°C or less in the refrigerator.

Product Description

[Features]
·Record surface temperature just by pasting it on
·Not affected by water, gas, chemicals, etc.
·A permanent record that is irreversible
·Understand temperature without constant monitoring
·Difficult to access areas
·Confirming the environmental temperature during product transportation and use, etc.

 
Part Number
3-8218-01
61-3816-26
61-3816-28
61-3816-29
61-3816-30
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipProduct Type Temperature Measuring Range
(°C)
Temperature minimal display
(°C)
Primary Color Color after discoloration Size
(mm)
Manufacturer Model Number JAN Code Size Temperature range Temperature range Number Contained In A Packet Quantity

฿ 1,125.00

WBGT MONITORS 1 Pack(s)

10 Pieces Per Package

19 Day(s) ------CR-A457345443098443×16mm-40-43-46-49-54℃1 box (10 pcs.)-

฿ 999,999,999.00

THERMO LABEL 1 Pack(s)

10 Pieces Per Package

Quote Heat Sensor143 to 166143WhiteBlack43×16CR-E4573454431028-143-149-154-160-166°C--1 box (10 pcs.)

฿ 1,160.89

HEAT-LABEL CR-G 43MM X 16MM 1 Piece(s) 45 Day(s) Heat Sensor199 to 224199WhiteBlack43×16CR-G4573454431042-199-204-210-216-224°C--1 box (10 pcs.)

฿ 1,160.89

HEAT-LABEL CR-H 43MM X 16MM 1 Piece(s) 45 Day(s) Heat Sensor232 to 260232--43×16CR-H4573454431059-232-241-249-254-260°C--1 box (10 pcs.)

฿ 999,999,999.00

HEAT-LABEL CR-J 43MM X 16MM 1 Piece(s) Quote Heat Sensor232 to 283232WhiteBlack43×16CR-J4573454431066-232-249-260-272-283°C--1 box (10 pcs.)

Loading...

  1. 1

Basic Information

Display 5-point display Discoloration accuracy ±1% (Less than 100°C ±1°C)