1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Desktop Tensile Compression Tester Attachment, JM Series

Desktop Tensile Compression Tester Attachment, JM Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,021.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This attachment for the MCT series benchtop tension and compression tester has a color touch panel for easy operation with good visibility and the test speed can be easily set digitally.

 
Part Number
62-6085-50
62-6085-51
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetails Materials Product detail type

฿ 15,021.02

MAGNET SEATS 1 Piece(s) 45 Day(s) The maximum load is 500 N and the maximum opening width is 30 mm.-Vise

฿ 24,965.29

MAGNET SEATS 1 Piece(s) 45 Day(s) Safety cover for preventing scattering of materials.AcrylicShatter Resistant Cover

Loading...

  1. 1