(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ARCLAND SAKAMOTO Foldable Saw

ARCLAND SAKAMOTO Foldable Saw

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Do not use it for anything other than the intended purpose. Please read the included cautionary items carefully before use.

Specifications of 999147

  • Product Type
    Single blade saw
  • Product Specifications
    Folding Type
  • Blade Length(mm)
    Up to 199
  • Overall Length(mm)
    400 to 499
  • Product basic size(mm)
    417 × 35 × 16
  • JAN code
    4904781188215
  • Blade length details(mm)
    180
  • Length when folded in(mm)
    230
  • Product weight(g)
    102
  • Weight(g)
    100
Part Number
999147
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 292.86

SAW SERIES 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Single blade saw
  • Product Specifications
    Folding Type
  • Blade Length(mm)
    Up to 199
  • Overall Length(mm)
    400 to 499
  • Product basic size(mm)
    417 × 35 × 16
  • JAN code
    4904781188215
  • Blade length details(mm)
    180
  • Length when folded in(mm)
    230
  • Product weight(g)
    102
  • Weight(g)
    100

Product Description

[Applications]
· Cutting in woodwork, etc.

Specifications of 999147

  • Product Type
    Single blade saw
  • Product Specifications
    Folding Type
  • Blade Length(mm)
    Up to 199
  • Overall Length(mm)
    400 to 499
  • Product basic size(mm)
    417 × 35 × 16
  • JAN code
    4904781188215
  • Blade length details(mm)
    180
  • Length when folded in(mm)
    230
  • Product weight(g)
    102
  • Weight(g)
    100
Part Number
999147
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 292.86

SAW SERIES 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1