(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ARCLAND SAKAMOTO Hobby Craft Saw

ARCLAND SAKAMOTO Hobby Craft Saw

You can add up to 6 items to the comparison list.

Loading...

Specifications of 103107

  • Product Type
    Single blade saw
  • Product Specifications
    Standard Type
  • Product basic size(mm)
    275 × 50 × 26
  • Materials
    Blade: Swedish steel
  • JAN code
    4904781161010
  • Product weight(g)
    72
Part Number
103107
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 699.58

SAW SERIES 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Single blade saw
  • Product Specifications
    Standard Type
  • Product basic size(mm)
    275 × 50 × 26
  • Materials
    Blade: Swedish steel
  • JAN code
    4904781161010
  • Product weight(g)
    72

Product Description

[Applications]
· Handicraft
· Woodwork
· Remote-control handicrafts
· Frozen foods, etc.

Specifications of 103107

  • Product Type
    Single blade saw
  • Product Specifications
    Standard Type
  • Product basic size(mm)
    275 × 50 × 26
  • Materials
    Blade: Swedish steel
  • JAN code
    4904781161010
  • Product weight(g)
    72
Part Number
103107
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 699.58

SAW SERIES 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1