(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-Slip Tape【5-10 Pieces Per Package】

Non-Slip Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,597.58 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RNST-50B
RNST-50C
RNST-50E
RNST-50G
RNST-50M
RNST-100B
RNST-100C
RNST-100E
RNST-100G
RNST-100M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)

฿ 5,597.58

TAPE 1 Pack(s)

10 Pieces Per Package

31 Day(s) Black 50

฿ 5,597.58

TAPE 1 Pack(s)

10 Pieces Per Package

31 Day(s) Brown-based 50

฿ 5,597.58

TAPE 1 Pack(s)

10 Pieces Per Package

31 Day(s) Yellows 50

฿ 5,597.58

TAPE 1 Pack(s)

10 Pieces Per Package

31 Day(s) Black 50

฿ 5,597.58

TAPE 1 Pack(s)

10 Pieces Per Package

31 Day(s) Green 50

฿ 5,597.58

TAPE 1 Pack(s)

5 Pieces Per Package

31 Day(s) Black 100

฿ 5,597.58

TAPE 1 Pack(s)

5 Pieces Per Package

31 Day(s) Brown-based 100

฿ 5,597.58

TAPE 1 Pack(s)

5 Pieces Per Package

31 Day(s) Yellows 100

฿ 5,597.58

TAPE 1 Pack(s)

5 Pieces Per Package

31 Day(s) Black 100

฿ 5,597.58

TAPE 1 Pack(s)

5 Pieces Per Package

31 Day(s) Green 100

Basic Specifications

Product Description

[Features]
· Simple application, reliably prevents slipping and improves safety.
· Stable non-slip effect even where water and oil are present.
· Adhesive strength: 20 N/25 mm
· Base material: aluminum foil, Adhesive: acrylic
[Applications]
· For outdoor use

Part Number
RNST-50B
RNST-50C
RNST-50E
RNST-50G
RNST-50M
RNST-100B
RNST-100C
RNST-100E
RNST-100G
RNST-100M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)

฿ 5,597.58

TAPE 1 Pack(s)

10 Pieces Per Package

31 Day(s) Black 50

฿ 5,597.58

TAPE 1 Pack(s)

10 Pieces Per Package

31 Day(s) Brown-based 50

฿ 5,597.58

TAPE 1 Pack(s)

10 Pieces Per Package

31 Day(s) Yellows 50

฿ 5,597.58

TAPE 1 Pack(s)

10 Pieces Per Package

31 Day(s) Black 50

฿ 5,597.58

TAPE 1 Pack(s)

10 Pieces Per Package

31 Day(s) Green 50

฿ 5,597.58

TAPE 1 Pack(s)

5 Pieces Per Package

31 Day(s) Black 100

฿ 5,597.58

TAPE 1 Pack(s)

5 Pieces Per Package

31 Day(s) Brown-based 100

฿ 5,597.58

TAPE 1 Pack(s)

5 Pieces Per Package

31 Day(s) Yellows 100

฿ 5,597.58

TAPE 1 Pack(s)

5 Pieces Per Package

31 Day(s) Black 100

฿ 5,597.58

TAPE 1 Pack(s)

5 Pieces Per Package

31 Day(s) Green 100

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1