1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sharpener Brush, Diamond Tip【5 Pieces Per Package】

Sharpener Brush, Diamond Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,476.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Electrodeposited diamond grains for precision grinding.
· High quality diamond abrasive grains have been electrodeposited on the tip.
[Applications]
· Ideal for glass and ceramic grinding. Also suitable for sharpening blades, etc.
· Retouching of hardened steel, finishing of molds.
· Processing of glass and ceramics.

Part Number
HBD4
HBD6
HBD8
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoughness of grain Particle Size
(#)

฿ 3,476.13

POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

31 Day(s) Coarse400

฿ 3,476.13

POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

31 Day(s) Second cut600

฿ 3,476.13

POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

31 Day(s) Fine800

Loading...

  1. 1

Basic Information

Type Diamond Electrodeposition File Product Type Soldering Type Single Product Set Product Packed Goods
Tip length(mm) 55 Tip part width(mm) 20