Cutter For High-Precision Wall Surface Machining TPO11

Caution
- Inserts are not included in the cutter main body.
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.
Product Description
A screw-type high-precision face milling cutter for wall processing, using ASMT/ASGT11 type inserts.
Drawing

Usage method and usage examples
Usage method


| Part number | Tool diameter DC | Tip Breaker | Maximum depth of cut APMX | tilt angle RMPX | plunge depth A. | Minimum hole diameter ⌀D1 | Maximum machined hole diameter | Hole Enlarging Maximum Cutting Width ae | |
|---|---|---|---|---|---|---|---|---|---|
| ⌀D2 | ⌀D3* | ||||||||
| TPO11R040: | 40 | MJ, MS, AJ | 10.6 | 1° | 0.5 | 68 | 79 | 77 | 39.5 |
| TPO11R050: | 50 | MJ, MS, AJ | 10.6 | 0.7° | 0.5 | 68 | 99 | 97 | 49.5 |
| TPO11R063: | 63 | MJ, MS, AJ | 10.6 | 0.5° | 0.5 | 114 | 125 | 123 | 62.5 |
| TPO11R080: | 80 | MJ, MS, AJ | 10.6 | 0.4° | 0.5 | 148 | 159 | 157 | 79.5 |
* flat bottom blind hole
(Note) Dimensions of ⌀D1, ⌀D2, and ⌀D3: The dimensions are for EPO07 and EPO11 types when using an MJ chip breaker insert with a corner RE of 0.4 and EPO18 type with a corner RE of 0.8.
Recommended cutting conditions
Recommended cutting condition table

Applicable work material

★: First choice/☆: Second choice/●: Setting item
Selection support information
Shoulder milling

Icon list

Part

* Recommended tightening torque (N⋅m): CSPB-2.5=1.3
Cautions/prohibitions
Precautions when using large corner RE inserts
For roughing types TLS11 and ELS11, use inserts with a corner radius RE of 0.4 or 0.8 for the second and subsequent stages.

| corner radius RE (mm) | Alteration dimensions of body R (mm) |
|---|---|
| 0.4 to 1.6 | No additional work required |
| 2.0 to 3.2 | 2 |