AS ONE Corporation, Aluminum Adhesive Sheet

Brand :
AS ONE

Caution

    Product Description

    [Features]
    ·It is a very thin and soft adhesive sheet that can be easily cut with scissors, utility knife, etc., if necessary.
    ·After cutting, just peel off the mount and paste it, and even if the pasting work fails, it is not strong adhesive, so you can easily make minor corrections.
    ·It is suitable as a waterproof sheet for protecting draft chambers / fume hoods and laboratory tables, underlaying chemical storage cabinet / chemical trays, and when you want to avoid daily corrosion such as floors and kitchens as much as possible.
    ·The recommended storage environment is +21°C and 50% humidity in the dark.
    ·An FEP film with a thickness of approx. 0.025 mm, which is the same as the fluoropolymer adhesive sheet, and aluminum foil with a thickness of approx. 0.045 mm, which has excellent heat resistance, are crimped to the surface, and an acrylic adhesive of approx. 0.03 mm is applied.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    AS ONE Corporation, Aluminum Adhesive Sheet | AS ONE | MISUMI Thailand