Screw Cap Bottle, Square White, 017230 Series

Brand :
AS ONE

Caution

  • Dry heat sterilization is possible only for glass bottles.

Product Description

[Features]
- It occupies about 20% less space on a flat surface than a conventional round screw cap bottle, saving storage space.
- When aligned, the labels are easy to align.
[Specifications]
- Material: DURAN (R) (borosilicate glass)
- Cap Material: PF (Phenol Plastic)
- Pad Material: EPDM (Esprene (R))
- Capacity (mL): 100
- Kuchi inner diameter x Do Dimensions x Overall height (mm): 17 x 50 mm sq. x 105
- Screw Hole Standard: GL32

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat