QSP Filter Tips 5,000 µL, Tapered Type, 89 mm, Bulk (Individually Packaged Tip × 100), Sterilized

Brand :
AS ONE
Caution
Product Description
[Features]
·Large-capacity with a tapered tip.
[Product Specifications]
·Material: made of PP
·Color: clear
·Overall Length: 89 mm
·Scale: 100, 200, 500, 1000µL
·Dnase-, Rnase-, Pyrogen-, endotoxin-free
·Packaging: bulk (individually packaged tip × 100 pcs.)
·Sterilized
·JAN Code: 4589488393560
·Quantity: 100 pcs.