QSP Pipette Tips 1 to 200 µL, Wide-Mouthed Type, Clear, 49.9 mm, Bulk (1,000 pcs. included)

Brand :
AS ONE

Caution

    Product Description

    [Features]
    ·When using whole cell sample, Tween, glycerol, and viscous liquids such as high-density cellular lysate, suction capability and dispensing capability are required in some cases. With an opening approximately 70% larger than the normal tips, the wide-diameter tip can flexibly deal with liquids that are difficult to handle otherwise.
    [Product Specifications]
    ·Autoclavable
    ·Material: made of PP
    ·Color: clear
    ·Overall Length: 49.9 mm
    ·Tip Inner Diameter: 1.5 mm
    ·Dnase-, Rnase-, Pyrogen-, endotoxin-free
    ·Packaging: bulk (1,000 pcs. included)
    ·JAN Code: 4589488392907
    ·Quantity: 1,000 pcs.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat