QSP Microtube 0.25 mL With Cap, 35 mm

Brand :
AS ONE
Caution
Product Description
[Product Specifications]
·Autoclavable
·Centrifugal Resistance: 30,000 × G
·Material: made of PP
·Color: clear
・ Overall length: 35 mm
·Body Diameter: 5.5 mm
·Dnase-, Rnase-, Pyrogen-, endotoxin-free
·Quantity: 1,000 pcs. included
·JAN Code: 4589488393133