1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hida No Takumi Hayate【10 Pieces Per Package】

GRIND STONES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 颯 切断といし
  • 内装箱
You can add up to 6 items per a category to the compare list.

  • Economy
Part Number :
  • From :
    ฿ 786.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Fastest cutting speed of all Resibon wheels, helping shorten work time.

Cut-Off Wheel "Hida No Takumi Hayate" (video) *Click the image to view the video.

Part Number
HTH10510-AZ60
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 786.48

GRIND STONES 5 Pack(s)

10 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Basic Information

Product Type Flat Hardness P Outer Diameter(mm) 105
Blade thickness(mm) 1 Internal Diameter(mm) 15 Features Shortened work time
Maximum operating rotation speed(m/s) 80

Please check the type/dimensions/specifications of the part HTH10510-AZ60 in the Hida No Takumi Hayate series.