(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bobbin-Less Flux Cored Solder Wire SN100C (031) F3【50 Pieces Per Package】

Bobbin-Less Flux Cored Solder Wire SN100C (031) F3

You can add up to 6 items to the comparison list.
  • Economy

Loading...

Specifications of SN100C(031)F3-0.8MMX100G-BL

  • Lead Free
    Y
  • Wire diameter(mm)
    0.8
  • Product Type
    Thread Solder
  • Flux (With Resin)
    Enter
  • Fusing point(°C)
    227
Part Number
SN100C(031)F3-0.8MMX100G-BL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 999,999,999.00

NSR ZINC FREE SOLDER 1 Pack(s)

50 Pieces Per Package

Quote

Basic Specifications

  • Lead Free
    Y
  • Wire diameter(mm)
    0.8
  • Product Type
    Thread Solder
  • Flux (With Resin)
    Enter
  • Fusing point(°C)
    227

Product Description

A new type of solder wire that does not have a "core" (bobbin) for winding solder.
[Features]
· Elimination of bobbin achieves both "environmentality" in which no waste is generated after use and "economicality" in which waste disposal cost is eliminated.
· Outside: Shrink-packed.
· Inside: Bobbin-less specification that maintains the shape without a core.

Specifications of SN100C(031)F3-0.8MMX100G-BL

  • Lead Free
    Y
  • Wire diameter(mm)
    0.8
  • Product Type
    Thread Solder
  • Flux (With Resin)
    Enter
  • Fusing point(°C)
    227
Part Number
SN100C(031)F3-0.8MMX100G-BL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 999,999,999.00

NSR ZINC FREE SOLDER 1 Pack(s)

50 Pieces Per Package

Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1