1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Electric Screwdriver, Brushless Electric Driver With Built-In Screw Counter BLG Series

HIO POWER TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,234.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Never again forget to tighten any of the screws.
· Prevents human error while working.
· Supports appropriate screw tightening while also reducing workloads.
· Eliminates the need for a external counter, reducing costs during installation.
· The screwdriver and the screw counter are integrated, making it compact and ideal for saving space.

Part Number
BLG-5000BC1-18
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,234.03

HIO POWER TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Output torque(N▪m) 0.5 to 1.5 Start Method For Both Push/Lever Overall Length(mm) 235
Torque conversion Stepless adjustment Bit socket HIOS shank (standard) H5 and 5HEX (dual-use socket) Bit socket hex shank 1/4HEX
Compatible power supply T-70BL Attachments Bits (1 of each): H5 + #1 (ø5.0 × 60 mm), H5 + #2 (ø5.0 × 60 mm), 1/4HEX / Screwdriver cord length 2 m (6p) / L-shaped hex wrench: width across flats 5 mm, 1 pc. Mass(g) 425