Torque Meter HDP Series

Caution
Product Description
Use for measuring loosening torque and retightening torque of tightened screws.
[Features]
· Measurement data can be imported to a PC.
· Up to 100 data items can be stored in the memory and managed. (Applicable to HP/HDP only.)
· Just this one unit can be used to check of the maximum, minimum and average (Ave) torque values. (Applicable to HP/HDP only.)
· Easy measurement of the clockwise (CW) and counterclockwise (CCW) directions.
· Data output and analog output are featured as standard.
· The manufacturer offers speedycalibrationand maintenance services.
· All products come with an inspection report.
HDP-5 standard accessories
| By country | Japan, China, South Korea, Taiwan, Hong Kong, Singapore | Europe, US, Canada, UK, Australia |
| Bit (1 of each) | Hios shank (H4) +#0 × 40 mm +#1 × 40 mm +#2 × 40 mm | Hex shank (1/4HEX) +#1 × 50 mm +#2 × 50 mm |
| Auxiliary arm | – | – |
| Other | Dedicated charger × 1, Part number: TCH-MULTI | |
| Detector cord: 1.7 m × 1, Part number: DPC-0506 | ||
Inspection report × 1 | ||
HDP-50 standard accessories
| By country | Japan, China, South Korea, Taiwan, Hong Kong, Singapore | Europe, US, Canada, UK, Australia |
| Bit (1 of each) | Hios shank (H5) +#0 × 60 mm +#1 × 60 mm +#2 × 60 mm | Hex shank (1/4HEX) +#1 × 50 mm +#2 × 50 mm |
| Auxiliary arm | 1 pc | |
| Other | Dedicated charger × 1, Part number: TCH-MULTI | |
| Detector cord: 1.7 m × 1, Part number: DPC-0506 | ||
Inspection report × 1 | ||