1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Bamboo Brush Chongqing

HAND BRUSH

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 72.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Only use for the applications for which it was specifically designed. Keep out of reach of children. The tip is sharp so handle with care. Depending on the base material, some materials may be prone to scratches or breaking, so be sure to check before use.

Product Description

Bamboo Brush Chongqing
[Features]
It is suitable for dusting small areas and applying adhesives.
[Hair Material]Hog bristle

Part Number
301261-0200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipQuantity

฿ 72.88

HAND BRUSH 10 Piece(s) 7 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Hair material Hog hair Type Bamboo handle brush Quantity 1 pc.

Please check the type/dimensions/specifications of the part 301261-0200 in the Bamboo Brush Chongqing series.