1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coated Single End Point Drill PE-90°_AUPEQ

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 766.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■An excellent surface finish can be obtained while maintaining cutting edge sharpness from the high helix flute design.
■Accuracy improvements are also achieved from the single end design.
■A design for higher rigidity enables high speed cutting.
■The breakage problem of the drill portion of the center hole drill has been solved.
■ Simultaneous combining the center positioning and chamfering is possible. It can also be used as a multi function tool like groove processing.
■Higher precision machining can be achieved with the two stage point shape design.
■With a single end center point drill, the degree of chip space widens, so the chips are discharged smoothly.

Part Number
PZ93.00ZNETZ
PZ94.00ZNETZ
PZ96.00ZNETZ
PZ98.00ZNETZ
PZ910.0ZNETZ
PZ912.0ZNETZ
PZ916.0ZNETZ
PZ920.0ZNETZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter (D)
(mm)
Overall Length L
(mm)
Shank Diameter
(mm)

฿ 847.74

HSS_CENTER DRILLS 1 Piece(s) 19 Day(s) 0.535-

฿ 766.06

HSS_POINT DRILLS 1 Piece(s) 19 Day(s) 1354

฿ 852.77

HSS_POINT DRILLS 1 Piece(s) 19 Day(s) 2456

฿ 1,047.48

HSS_POINT DRILLS 1 Piece(s) 19 Day(s) 2.5508

฿ 1,355.61

HSS_POINT DRILLS 1 Piece(s) 19 Day(s) 35510

฿ 1,740.00

HSS_POINT DRILLS 1 Piece(s) 19 Day(s) -6512

฿ 2,598.19

HSS_POINT DRILLS 1 Piece(s) 19 Day(s) 4--

฿ 3,974.71

HSS_POINT DRILLS 1 Piece(s) 19 Day(s) 5--

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove Tip angle (θ) 90 work material general steel / Quenched and tempered steel / Stainless Steel / Aluminum
Single blade, two blades Single blade Peripheral Blade Y/N Available Tool Material Type High-speed steel
Coating Y/N Available