(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■To improve the tools precision and accuracy, YAMAWA adopted a single end design.
■Higher quality center holes can be achieved with the AUCES and AUSDS coated, single end design center hole drill.
■Because of the single end design, the tool length in the holder is constant and the tool projection is constant.
Part Number |
---|
YL61.00ZNEVD |
YL61.50ZNEVE |
YL62.00ZNEVF |
YL62.50ZNEVI |
YL63.00ZNEVI |
YL64.00ZNEVJ |
YL65.00ZNEVM |
YL66.00ZNEVP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (D) (mm) | Nominal | Overall Length L (mm) | Shank Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 444.36 | HSS_CENTER DRILLS | 1 Piece(s) | 19 Day(s) | 1 | 1 × 60° × 4 | 35 | 4 | ||
฿ 425.06 | HSS_CENTER DRILLS | 1 Piece(s) | 19 Day(s) | 1.5 | 1.5 × 60° × 5 | 40 | 5 | ||
฿ 458.83 | HSS_CENTER DRILLS | 1 Piece(s) | 19 Day(s) | 2 | 2 × 60° × 6 | 45 | 6 | ||
฿ 550.06 | HSS_CENTER DRILLS | 1 Piece(s) | 19 Day(s) | 2.5 | 2.5 × 60° × 8 | 50 | 8 | ||
฿ 550.06 | HSS_CENTER DRILLS | 1 Piece(s) | 19 Day(s) | 3 | - | 50 | 8 | ||
฿ 802.84 | HSS_CENTER DRILLS | 1 Piece(s) | 19 Day(s) | 4 | 4 × 60° × 10 | 55 | 10 | ||
฿ 1,037.03 | HSS_CENTER DRILLS | 1 Piece(s) | 19 Day(s) | 5 | - | 65 | 12 | ||
฿ 2,416.26 | HSS_CENTER DRILLS | 1 Piece(s) | 19 Day(s) | 6 | - | - | - |
Loading...
Application | Centering (Positioning) | Tip angle (θ) | 60 | work material | general steel / Quenched and tempered steel / Stainless Steel / Aluminum |
---|---|---|---|---|---|
Single blade, two blades | Single blade | Peripheral Blade Y/N | Available | Tool Material Type | High-speed steel |
Coating Y/N | Available |
How can we improve?
How can we improve?