1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coated Type A 60° High Helix Single End Center Hole Drill_AUCES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 425.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■To improve the tools precision and accuracy, YAMAWA adopted a single end design.
■Higher quality center holes can be achieved with the AUCES and AUSDS coated, single end design center hole drill.
■Because of the single end design, the tool length in the holder is constant and the tool projection is constant.

Part Number
YH61.00ZNEVD
YH61.50ZNEVE
YH62.00ZNEVF
YH62.50ZNEVI
YH63.00ZNEVI
YH64.00ZNEVJ
YH65.00ZNEVM
YH66.00ZNEVP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter (D)
(mm)
Nominal Overall Length L
(mm)
Shank Diameter
(mm)

฿ 444.36

HSS_CENTER DRILLS 1 Piece(s) 19 Day(s) 11 × 60° × 4354

฿ 425.06

HSS_CENTER DRILLS 1 Piece(s) 19 Day(s) 1.51.5 × 60° × 5405

฿ 458.83

HSS_CENTER DRILLS 1 Piece(s) 19 Day(s) 22 × 60° × 6456

฿ 550.06

HSS_CENTER DRILLS 1 Piece(s) 19 Day(s) 2.52.5 × 60° × 8508

฿ 550.06

HSS_CENTER DRILLS 1 Piece(s) 15 Day(s) 3-508

฿ 802.84

HSS_CENTER DRILLS 1 Piece(s) 19 Day(s) 44 × 60° × 105510

฿ 1,037.03

HSS_CENTER DRILLS 1 Piece(s) 19 Day(s) 5-6512

฿ 2,416.26

HSS_CENTER DRILLS 1 Piece(s) 15 Day(s) 6---

Loading...

  1. 1

Basic Information

Application Centering (Positioning) Tip angle (θ) 60 work material general steel / Quenched and tempered steel / Stainless Steel / Aluminum
Single blade, two blades Single blade Peripheral Blade Y/N Available Tool Material Type High-speed steel
Coating Y/N Available