(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Single-action fastening for improved workability.
· Powerful brushless motor and clutch-type torque control for improved work efficiency.
· Stable and accurate torque repeatability.
· Unique clutch mechanism provides stable torque precision that far surpasses pneumatic screwdrivers to contribute to your torque management.
· Easy to set up.
· Facilities such as piping are not required, simply use as is as long as you have a power source.
· Does not generate oil mist because it is electric.
· Since no carbon brush replacement is required and also the non-contact switch is free from contact deterioration, maintenance labor is minimized.
· Reduced environmental impact
· Low power consumption. Quiet design. Contributes to reducing CO2 emissions.
· Can be used safely due to the low-voltage specification.
Output torque(N▪m) | 6 to 18 | Compatible Screw: Small Screw(mm) | ≤ 10.0 | Start Method | Lever Start Type |
---|---|---|---|---|---|
Compatible Screw: Tapping Screw(mm) | ≦ 8.0 | Rotation Speed(min⁻¹) | 370 | Power Consumption(W) | 200 |
Overall Length(mm) | 298 | Compatible Bit | 6.35-mm hex | Weight(g) | 1,250 |
Adjustable Torque Type | Stepless | Connection Controller | SKP-40BN-800 or SKP-BC40HL-3.0 | Standard Accessory 1 | Bit No. 3 × 2 pcs. |
How can we improve?
How can we improve?