1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Brass Brush, 2-Rows, Curved

HAND BRUSH

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Economy
Part Number :
  • From :
    ฿ 90.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Only use for the applications for which it was specifically designed. Keep out of reach of children. The tip is sharp so handle with care. Depending on the base material, some materials may be prone to scratches or breaking, so be sure to check before use.

Product Description

[Features]
· Brass offers slightly inferior polishing performance compared to wire, however it will not easily scratch the polishing surface.

Part Number
309222-0002
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipQuantity

฿ 90.12

HAND BRUSH 1 Piece(s) 31 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Hair material Brass Type Wooden handle brush Number of lines(Row) 2
Quantity 1 pc.