1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

FREE DESIGN Hand Brush, Hog Hair Bristles, 3-Row

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 309226-0005
  • 309226-0005 パッケージ
  • 309227-0005
You can add up to 6 items per a category to the compare list.

  • Economy
Part Number :
  • From :
    ฿ 88.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Only use for the applications for which it was specifically designed. Keep out of reach of children. The tip is sharp so handle with care. Depending on the base material, some materials may be prone to scratches or breaking, so be sure to check before use.

Product Description

[Features]
· Convenient brush with a detachable head section that can be replaced.
· With skiving function
· Features a grip shape that has a depression for placing your fingers
· Application of adhesive

Part Number
309226-0005
309227-0005
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipQuantity

฿ 144.45

HAND BRUSH 1 Piece(s) 31 Day(s) 1 pc.

฿ 88.61

HAND BRUSH 1 Piece(s) 31 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Hair material Hog hair Number of lines(Row) 3 Quantity 1 pc.