1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Paint And Rust Remover

SHEET ABRASIVE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Economy
Part Number :
  • From :
    ฿ 149.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Only use for the applications for which it was specifically designed. Keep out of reach of children. The tip is sharp so handle with care. Depending on the base material, some materials may be prone to scratches or breaking, so be sure to check before use.

Product Description

[Features]
· Ideal for polishing metal and removing rust and dirt from wooden products.

Part Number
319001-0000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipQuantity

฿ 149.46

SHEET ABRASIVE 1 Piece(s) 31 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Usage Hand polish Particle Size(#) 120 JAN Code 4905533150382
Packaging dimensions - width(mm) 145 Packaging dimensions - height(mm) 14 Packaging dimensions - depth(mm) 97
Weight(g) 15 Quantity 1 pc.