1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Unisand Pad

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 319013-0040
  • 319013-0040
  • 319013-0080
  • 319013-0120
You can add up to 6 items per a category to the compare list.

  • Quality Plus
Part Number :
  • From :
    ฿ 238.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Only use for the applications for which it was specifically designed. Keep out of reach of children. The tip is sharp so handle with care. Depending on the base material, some materials may be prone to scratches or breaking, so be sure to check before use.

Product Description

[Features]
· Boasts excellent grinding performance and durability. Ideal for rust removal and descaling work.

Part Number
319013-0040
319013-0080
319013-0120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
JAN Code Weight
(g)
Quantity

฿ 249.83

SHEET ABRASIVE 1 Piece(s) 31 Day(s) 4049055331525081451 pc.

฿ 244.59

SHEET ABRASIVE 1 Piece(s) 31 Day(s) 8049055331525151141 pc.

฿ 238.51

SHEET ABRASIVE 1 Piece(s) 31 Day(s) 1204905533152522781 pc.

Loading...

  1. 1

Basic Information

Usage Hand polish Width(mm) 100 Length(mm) 150
Detailed type Coarse Packaging dimensions - width(mm) 185 Packaging dimensions - height(mm) 39
Packaging dimensions - depth(mm) 105 Quantity 1 pc.