(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Top Kogyo Inner Cutter Conversion Adapter For PVC Pipe

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of TNC-M16A

  • Product Type
    Other Parts
  • Trusco Code
    856-7256
  • Weight(g)
    57
  • Material
    Special alloy steel
Part Number
TNC-M16A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 512.16

ADAPTOR 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Other Parts
  • Trusco Code
    856-7256
  • Weight(g)
    57
  • Material
    Special alloy steel

Product Description

[Features]
A conversion adapter that can be used with the TNC-40D Disc Grinder Set with a disc grinder with a nominal of 125 mm. *Can also be used by combining with the TNC-40A Extension Adapter and replacement blade.

Specifications of TNC-M16A

  • Product Type
    Other Parts
  • Trusco Code
    856-7256
  • Weight(g)
    57
  • Material
    Special alloy steel
Part Number
TNC-M16A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 512.16

ADAPTOR 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications