(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Top Kogyo Inner Diameter Cutter Disc Grinder Set For PVC Pipe

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of TNC-4012DS

  • Product Type
    PVC Pipe Cutter
  • Applicable cutting size
    VP50-100, VU40-200
  • Trusco Code
    856-7257
  • Weight(g)
    960
Part Number
TNC-4012DS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,747.89

CUTTER DISK 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    PVC Pipe Cutter
  • Applicable cutting size
    VP50-100, VU40-200
  • Trusco Code
    856-7257
  • Weight(g)
    960

Product Description

[Features]
· Connects to disc grinder for easy cutting.
· Combine parts to expand its range of applications.
· Includes a dedicated case for taking with you on the go and to prevent the contents from becoming lost.
· Can also be used with nominal 125‑mm disc grinders by using a conversion adapter.
· Use the wave-shaped replacement blade for a lighter cutting performance. Effective when used with a rechargeable disc grinder.

Specifications of TNC-4012DS

  • Product Type
    PVC Pipe Cutter
  • Applicable cutting size
    VP50-100, VU40-200
  • Trusco Code
    856-7257
  • Weight(g)
    960
Part Number
TNC-4012DS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,747.89

CUTTER DISK 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications