(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Top Kogyo Universal Short Socket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 875.76 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EUS-7S
EUS-8S
EUS-10S
EUS-12-S
EUS-13S
EUS-14S
EUS-17S
EUS-19S
EUS-21S
EUS-24S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Socket shape Width across flat dimension (S Measurement)

฿ 875.76

SHORT SOCKET 1 Piece(s) 31 Day(s) Hexagonal 7 mm

฿ 876.08

SHORT SOCKET 1 Piece(s) 31 Day(s) Bihexagonal 8 mm

฿ 876.40

SHORT SOCKET 1 Piece(s) 31 Day(s) Bihexagonal 10 mm

฿ 880.89

HAND TOOL 1 Piece(s) 31 Day(s) Bihexagonal 12 mm

฿ 888.94

SHORT SOCKET 1 Piece(s) 31 Day(s) Bihexagonal -

฿ 888.94

SHORT SOCKET 1 Piece(s) 31 Day(s) Bihexagonal 14 mm

฿ 984.07

SHORT SOCKET 1 Piece(s) 31 Day(s) Bihexagonal 17 mm

฿ 1,020.25

SHORT SOCKET 1 Piece(s) 31 Day(s) Bihexagonal 19 mm

฿ 1,019.34

SHORT SOCKET 1 Piece(s) 31 Day(s) Bihexagonal -

฿ 1,107.62

SHORT SOCKET 1 Piece(s) 31 Day(s) Bihexagonal -

Basic Specifications

Product Description

[Features]
· Short type with a flex angle of 30° for improved work efficiency in tight spaces.
· The socket part is short compared to the universal socket for power drills.
· Ideal for assembly and disassembly work at space-limited construction sites and building sites.
· For attaching and detaching various types of industrial-use nuts and bolts near to walls.
· The 7‑mm socket part is a 6‑pt surface type that does not damage the corners of bolts and nuts. The 8‑mm to 24‑mm socket parts are 12‑pt surface types with a main focus on the quickinsertion ofbolts.
· Uses carefully selected materials and is entirely made in Japan.
· The hex shank part (male) and main body (female) can be ordered as parts.

Part Number
EUS-7S
EUS-8S
EUS-10S
EUS-12-S
EUS-13S
EUS-14S
EUS-17S
EUS-19S
EUS-21S
EUS-24S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Socket shape Width across flat dimension (S Measurement)

฿ 875.76

SHORT SOCKET 1 Piece(s) 31 Day(s) Hexagonal 7 mm

฿ 876.08

SHORT SOCKET 1 Piece(s) 31 Day(s) Bihexagonal 8 mm

฿ 876.40

SHORT SOCKET 1 Piece(s) 31 Day(s) Bihexagonal 10 mm

฿ 880.89

HAND TOOL 1 Piece(s) 31 Day(s) Bihexagonal 12 mm

฿ 888.94

SHORT SOCKET 1 Piece(s) 31 Day(s) Bihexagonal -

฿ 888.94

SHORT SOCKET 1 Piece(s) 31 Day(s) Bihexagonal 14 mm

฿ 984.07

SHORT SOCKET 1 Piece(s) 31 Day(s) Bihexagonal 17 mm

฿ 1,020.25

SHORT SOCKET 1 Piece(s) 31 Day(s) Bihexagonal 19 mm

฿ 1,019.34

SHORT SOCKET 1 Piece(s) 31 Day(s) Bihexagonal -

฿ 1,107.62

SHORT SOCKET 1 Piece(s) 31 Day(s) Bihexagonal -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1