(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Top Kogyo Curved Main Pipe Wrench

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,706.82 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RM-24LYN
RM-30LYN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)

฿ 6,706.82

ARCH WRENCH 1 Piece(s) 5 Day(s) 437

฿ 7,178.87

ARCH WRENCH 1 Piece(s) 5 Day(s) -

Basic Specifications

Product Description

[Features]
· Comes with 48 teeth and 7.5° ratchet driving for reaching that little bit more.
· Uses pawls with 2 threads for gripping securely onto workpieces, ensuring an excellent withstand load and smooth feed.
· The curved handle does not interfere with nearby nuts.
· Double-ended long socket type.

Part Number
RM-24LYN
RM-30LYN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)

฿ 6,706.82

ARCH WRENCH 1 Piece(s) 5 Day(s) 437

฿ 7,178.87

ARCH WRENCH 1 Piece(s) 5 Day(s) -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1