1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi-functional Digital Thermohygrometer SN-907

THERNOHYGROMETER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Notifies using indicators and LEDs regarding comfortable temperature and humidity, as well as prevention indexes for food poisoning, heat stroke and seasonal influenza
· High-visibility LCD screen (90 × 60 mm)
· Character height is 17 mm, making numbers easy to see

 
Part Number
SN-907
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

THERNOHYGROMETER 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Thermo-hygrometer Temperature Measuring Range(°C) -10.0 to +50.0 Operating Temperature Range(°C) -10.0 to +50.0
Measured humidity range(%RH) 20 to 90 Resolution Temperature: 0.1°C, Humidity: 1% RH External dimensions(mm) 100 (W) × 114 (H) × 21 (D)
Measurement accuracy Temperature: ±1.0°C (-10.0 to +40.0°C), ±1.5°C (+40.1 to +50.0°C) Humidity: ±5% (35 to 85%), ±10% (20 to 34%, 85 to 90%) (room temperature 23°C±5°C) Input sensor Temperature: thermistor, Humidity: polymer resistance Measurement cycle 1 time / approx. 10 seconds
Weight Approx. 135 g (including battery) Power supply AA battery × 1 pc., Battery life: approx. 1 year (if the alarm lamp is used less than 30 minutes/day) Accessories AA battery × 1 pc. (for operation confirmation)